您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/P - "SIGMA ELASTIC" rubber wheels, stainless steel fixed bracket type "P"
Tellurerota
Industrial - Medium duty
73 -
SIGMA ELASTIC rubber wheels, medium-heavy duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73/73p/sf_p_asmtab.prj},{NB=736403},{BR=2},{COD=736403},{D=125},{WT=CR},{F=40},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=123},{LC=230},{DD=15},{L1=60},{COD1=736303},{COD2=736403},{COD3=736503},{L=45},{DFA=8},{TG=0},{W=0.97},{INFO=Technical description},{VER=3},{PPATH=p_asmtpl.prj},{TG1=0,'No',1,'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
WT
Wheel hub type
ⁿ/ₐ
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
736102
736102
100
CB
40
138
100x85
80x60
9
150
0.69
736103
736103
125
CB
40
161
100x85
80x60
9
230
0.82
736104
736104
160
CB
50
205
140x110
105x80
11
300
1.79
736105
736105
180
CB
50
225
140x110
105x80
11
350
1.89
736106
736106
200
CB
50
250
140x110
105x80
11
450
2.05
736402
736402
100
CR
40
138
100x85
80x60
9
150
0.73
736403
736403
125
CR
40
161
100x85
80x60
9
230
0.97
736404
736404
160
CR
50
205
140x110
105x80
11
300
1.99
736405
736405
180
CR
50
225
140x110
105x80
11
350
2.09
736406
736406
200
CR
50
250
140x110
105x80
11
450
2.26
736702
736702
100
CC
40
138
100x85
80x60
9
150
0.73
736703
736703
125
CC
40
161
100x85
80x60
9
230
0.97
736704
736704
160
CC
50
205
140x110
105x80
11
300
1.99
736705
736705
180
CC
50
225
140x110
105x80
11
350
2.04
736706
736706
200
CC
50
250
140x110
105x80
11
450
2.13
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處