您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/P FR - Injection polyurethane wheels, 55 shore D, polyamide 6 centre, swivel top plate bracket type "P" with brake
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, heavy-duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie60/60p/srp_p_fr_asmtab.prj},{NB=609104},{BR=3},{WT=CR},{D=150},{F=45},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=85},{COD1=607504},{COD2=608504},{COD3=609104},{L=60},{VER=1},{TG=0},{DFA=12},{INFO=Technical description},{W1=2.870},{W2=1.440},{W3=3.440},{PPATH=srp_sf_p_asmtpl.prj},{TGX=0, 'No',1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
609002
609002
CB
100
30
138
100x85
80x60
9
46
123
170
1.18
609003
609003
CB
125
35
161
100x85
80x60
9
48
123
230
1.31
609004
609004
CB
150
45
200
140x110
105x80
11
70
126
350
3.38
609006
609006
CB
200
50
250
140x110
105x80
11
70
126
450
3.77
609102
609102
CR
100
30
128
100x85
80x60
9
35
120
170
1.19
609103
609103
CR
125
35
156
100x85
80x60
9
37
120
220
1.33
609104
609104
CR
150
45
194
140x110
105x80
11
56
156
300
3.44
609106
609106
CR
200
50
240
140x110
105x80
11
56
156
300
3.91
608242
608242
CC
100
30
138
100x85
80x60
9
46
123
200
1.24
608243
608243
CC
125
35
161
100x85
80x60
9
48
123
250
1.36
608251
608251
CC
150
45
200
140x110
105x80
11
70
126
350
3.48
608250
608250
CC
160
50
205
140x110
105x80
11
70
126
400
3.58
608246
608246
CC
200
50
250
140x110
105x80
11
70
126
450
3.99
608248
608248
CC
250
50
298
140x110
105x80
11
66
126
750
5.10
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處