幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL FR - Standard rubber wheels, swivel bolt hole bracket type "NL" with brake
Tellurerota
Industrial - Light duty
52 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie52/52nl/srfp_nl_fr_asmtab.prj},{NB=525606},{BR=5},{COD=525606},{WT=CB},{D=200},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=225},{DD=20},{L1=80},{COD1=527706},{COD2=525606},{L=60},{DFA=12},{TG=0},{W=2.91},{INFO=Technical description},{VER=6},{TG1=0, 'No'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
525601
525601
CB
80
25
107
73
12
40
120
65
0.68
525602
525602
CB
100
30
128
73
12
35
120
80
0.75
525603
525603
CB
125
37.5
156
73
12
37
120
110
1.10
525604
525604
CB
140
37.5
177
73
12
34
120
120
1.26
525611
525611
CB
150
40
182
73
12
34
120
130
1.39
525610
525610
CB
160
40
193
102
20
56
156
150
1.73
525605
525605
CB
180
45
214
102
20
56
156
180
2.57
525606
525606
CB
200
50
236
102
20
56
156
225
2.91
525621
525621
CR
80
25
107
73
12
40
120
65
0.70
525622
525622
CR
100
30
128
73
12
35
120
80
0.78
525623
525623
CR
125
37.5
156
73
12
37
120
110
1.23
525624
525624
CR
140
37.5
177
73
12
34
120
120
1.34
525631
525631
CR
150
40
182
73
12
34
120
130
1.50
525630
525630
CR
160
40
193
102
20
56
156
150
1.75
525625
525625
CR
180
45
214
102
20
56
156
180
2.73
525626
525626
CR
200
50
236
102
20
56
156
225
3.08
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處