您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
65ERSC - Thick "TR" polyurethane wheels with ergonomic round profile and aluminium center
Tellurerota
Industrial - Heavy duty and mechanical handling
65ER - TR POLYURETHANE WHEELS WITH ERGONOMIC ROUND PROFILE AND ALUMINIUM CENTRE
TR polyurethane wheels with ergonomic round profile and aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65er/65er_wheels/65er_sc.prj},{NB=654504},{COD=654504},{DB3=4},{D=160},{F=50},{DD=20},{L=58},{LL=47},{M=14.5},{SL=900},{RR=280},{LC=700},{LC2=560},{W=0.89},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC2
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
654503
654503
125
40
50
47
14.0
650
250
450
360
0.51
654504
654504
160
50
58
47
14.5
900
280
700
560
0.89
654506
654506
200
50
60
47
14.5
1000
300
800
640
1.44
654508
654508
250
50
55
52
15.0
1200
330
1000
800
2.10
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處