您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
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
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
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
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
36 SRP NX - Institutional injection polyurethane wheels, swivel top plate bracket
Tellurerota
Institutional
36 - INSTITUTIONAL INJECTION POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Institutional injection polyurethane wheels, polyamide 6 centre, inox
Powered by
CAD模型選擇
{tellurerota/institutional/serie36/36_nx/36_nx_srp_asmtab.prj},{NB=364312NX},{COD=364312NX},{D=50},{F=24},{H=71},{AXB=60x60},{AAXBB=45x45},{EE=6},{E=22},{O=80},{LC=55},{DD=8},{L1=43},{L=20.0},{DFA=8},{W=0.20},{BR=1},{INFO=Technical description},{TX='M10'},{PPATH=36_nx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
364312NX
364312NX
50
24
71
60x60
45x45
6
22
55
0.20
364303NX
364303NX
60
25
82
60x60
45x45
6
22
70
0.23
364304NX
364304NX
75
24
101
60x60
45x45
6
27
90
0.25
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處